(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 Series Illuminated Selector Switch, ASLN Type
Part Number |
---|
ASLN22211DNG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,403.34 ฿ 1,202.80 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | 1a1b | 2 | Stop each position | 91 | 90 | Green | AC/DC24 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ30.5 |
---|---|---|---|---|---|
Illumination | LED | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP54 | Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 40 |
Dimension width(mm) | 40 | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |
Contact | Silver | Lock removing method | NA | Features | NA |
Please check the type/dimensions/specifications of the part ASLN22211DNG in the ø30 Series Illuminated Selector Switch, ASLN Type series.
Part Number |
---|
ASLN22211DNR |
ASLN22611DNG |
ASLN22611DNR |
ASLN31620DNR |
ASLN32220DNG |
ASLN332220DNG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,403.34 | 1 Piece(s) | Same day | 1a1b | 2 | Stop each position | 91 | 90 | Red | AC/DC24 | ||
฿ 1,641.67 | 1 Piece(s) | Same day | 1a1b | 2 | Stop each position | 125.5 | 90 | Green | AC200/220 | ||
฿ 1,641.67 | 1 Piece(s) | Same day | 1a1b | 2 | Stop each position | 125.5 | 90 | Red | AC200/220 | ||
฿ 1,641.67 | 1 Piece(s) | 98 Day(s) | 2a | 3 | Stop each position | 125.5 | 45 | Red | AC100/110 | ||
฿ 1,306.67 | 1 Piece(s) | 98 Day(s) | 2a | 3 | Stop each position | 91 | 45 | Green | AC/DC24 | ||
฿ 1,403.34 | 1 Piece(s) | Same day | 2a | 3 | [Return] Both return | 91 | 45 | Green | AC/DC24 |
How can we improve?
How can we improve?