1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Series Selector Switch, ASN□K Type, Key-Control Type

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 Series Selector Switch, ASN□K Type, Key-Control Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 913.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 series selector switch, key-control type

 
Part Number
ASN3K20B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 913.00

฿ 782.90

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ30.5
Illumination NA Contact configuration (key lock, selector) 2a With key Available
Notch number 2 Suspend/Return Stop each position Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 40
Dimension width(mm) 40 Dimension depth(mm) 76 Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 10 Contact Silver Notch angle(°C) 90
Key removal position Left Absent Key Number(No) NA Lock removing method NA
Features NA Terminal configuration/contact operation (notch position) Reference to catalog required