1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Series Selector Switch, ASD Type, Arrow Handle (ASD210N)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 Series Selector Switch, ASD Type, Arrow Handle (ASD210N)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 Series Selector Switch, ASD Type, Arrow Handle

 
Part Number
ASD210N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Contact Notch angle
(°C)

฿ 648.34

฿ 389.13

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 1a2Stop each positionSilver90

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ30.5
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 40
Dimension width(mm) 40 Dimension depth(mm) 74 Specifications Made of zinc die casting
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Lock removing method NA
Terminal configuration/contact operation (notch position) Reference to catalog required

Please check the type/dimensions/specifications of the part ASD210N in the ø30 Series Selector Switch, ASD Type, Arrow Handle series.

Products with similar specification

Part Number
ASD211N
ASD211N-MAU
ASD320N
ASD3320N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Contact Notch angle
(°C)

฿ 828.34

1 Piece(s) Same day 1a1b2Stop each positionSilver90

฿ 1,360.00

1 Piece(s) Quote 1a1b2Stop each positionGold90

฿ 828.34

1 Piece(s) Same day 2a3Stop each positionSilver45

฿ 828.34

1 Piece(s) Same day 2a3[Return] Both returnSilver45