1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25/ø30 CS Series Cam Switches (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø25/ø30 CS Series Cam Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A full line of 71 standard circuits. Shaftless type.

 
Part Number
UCSQO-129-Y2B-C1002 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

฿ 2,100.00

฿ 1,482.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote SelectorRectangular shape[Other] Ø13NA2Stop each position[Available] IP40707085.3Contact block 1 levelsφ 30 Y-handle90NACircuit number: C1002CQ type

Loading...

  1. 1

Basic Information

Illumination NA Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Contact Silver Note Reference to catalog is required for the circuit number