(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A full line of 71 standard circuits. Shaftless type.
Part Number |
---|
ACSNO-429-Y2B-C4006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Mounting Hole | With key | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Notch angle (°C) | Key removal position | Features | Compatible nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 131.7 | Contact block 4 levels | φ 30 Y-handle | 90 | NA | Circuit number: C4006 | CQN type |
Loading...
Illumination | NA | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 8 | Contact | Silver | Note | Reference to catalog is required for the circuit number |
How can we improve?
How can we improve?