1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25/ø30 CS Series Cam Switches (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø25/ø30 CS Series Cam Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A full line of 71 standard circuits. Shaftless type.

 
Part Number
UCSQO-334-S2B-C3005 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

฿ 3,388.34

฿ 2,033.34

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day SelectorRectangular shape[Other] Ø13NA3Stop each position[Available] IP407070109.3Contact block 3 levelsφ 30 S-handle45NACircuit number: C3005CQ type

Loading...

  1. 1

Basic Information

Illumination NA Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Contact Silver Note Reference to catalog is required for the circuit number

Please check the type/dimensions/specifications of the part UCSQO-334-S2B-C3005 in the ø25/ø30 CS Series Cam Switches series.

Products with similar specification

Part Number
ACSNK-229-H2B-C2001
ACSNK-234-C2004
ACSNK-234RR-C2006
UCSQO-334-Y2B-C3005
UCSQO-336-Y2B-C3018
UCSQO-353-P2B-C3016
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

฿ 3,597.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5Available2Stop each position[Available] IP545247111.7Contact block 2 levelsHandle/ includes key90Fully removeCircuit number: C2001CQN type

฿ 3,596.67

1 Piece(s) 98 Day(s) Keylock switch[Round] Circular Type.φ30.5Available3Stop each position[Available] IP545247112Contact block 2 levelsStandard key45Fully removeCircuit number: C2004CQN type

฿ 100.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5Available3[Return] Both return[Available] IP545247114Contact block 2 levelsStandard key45Fully removeCircuit number: C2006CQN type

฿ 3,388.00

1 Piece(s) Quote SelectorRectangular shape[Other] Ø13NA3Stop each position[Available] IP407070109.3Contact block 3 levelsφ 30 Y-handle45NACircuit number: C3005CQ type

฿ 3,388.00

1 Piece(s) Quote SelectorRectangular shape[Other] Ø13NA3Stop each position[Available] IP407070109.3Contact block 3 levelsφ 30 Y-handle60NACircuit number: C3018CQ type

฿ 100.00

1 Piece(s) Quote SelectorRectangular shape[Other] Ø13NA5Stop each position[Available] IP407070129.3Contact block 3 levelsφ 30 P-handle30NACircuit number: C3016CQ type