(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A full line of 71 standard circuits. Shaftless type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Mounting Hole | With key | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Notch angle (°C) | Key removal position | Features | Compatible nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,948.00 ฿ 2,081.29 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 2 | Stop each position | [Available] IP54 | 52 | 47 | 100 | Contact block 1 levels | Standard key | 90 | Fully remove | Circuit number: C1001 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 3 | [Return] Both return | [Available] IP54 | 52 | 47 | 102 | Contact block 1 levels | Standard key | 45 | Fully remove | Circuit number: C1010 | CQN type | ||
฿ 3,597.00 ฿ 2,538.76 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 2 | Stop each position | [Available] IP54 | 52 | 47 | 112 | Contact block 2 levels | Standard key | 90 | Fully remove | Circuit number: C2001 | CQN type | ||
฿ 3,597.00 ฿ 2,538.76 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 2 | Stop each position | [Available] IP54 | 52 | 47 | 111.7 | Contact block 2 levels | Handle/ includes key | 90 | Fully remove | Circuit number: C2001 | CQN type | ||
฿ 3,596.67 ฿ 2,538.53 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 3 | Stop each position | [Available] IP54 | 52 | 47 | 112 | Contact block 2 levels | Standard key | 45 | Fully remove | Circuit number: C2004 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 3 | [Return] Both return | [Available] IP54 | 52 | 47 | 114 | Contact block 2 levels | Standard key | 45 | Fully remove | Circuit number: C2006 | CQN type | ||
฿ 3,596.67 ฿ 2,672.69 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 4 | Stop each position | [Available] IP54 | 52 | 47 | 112 | Contact block 2 levels | Standard key | 45 | Fully remove | Circuit number: C2008 | CQN type | ||
฿ 4,237.00 ฿ 2,990.47 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 2 | Stop each position | [Available] IP54 | 52 | 47 | 124 | Contact block 3 levels | Standard key | 90 | Fully remove | Circuit number: C3001 | CQN type | ||
฿ 4,885.00 ฿ 3,448.32 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | Available | 5 | Stop each position | [Available] IP54 | 52 | 47 | 135.7 | Contact block 4 levels | Handle/ includes key | 45 | Fully remove | Circuit number: C4009 | CQN type | ||
฿ 2,416.67 ฿ 1,450.24 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 Y-handle | 45 | NA | Circuit number: C1017 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | [Return] Right return | [Available] IP65 | 52 | 47 | 97.7 | Contact block 1 levels | φ 30 Y-handle | 45 | NA | Circuit number: C1003 | CQN type | ||
฿ 2,416.67 ฿ 1,450.24 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 115.7 | Contact block 1 levels | φ 30 P-handle | 90 | NA | Circuit number: C1001 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 S-handle | 90 | NA | Circuit number: C1001 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 S-handle | 90 | NA | Circuit number: C1002 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 Y-handle | 90 | NA | Circuit number: C1001 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 Y-handle | 90 | NA | Circuit number: C1002 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 Y-handle | 90 | NA | Circuit number: C1013 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 115.7 | Contact block 1 levels | φ 30 P-handle | 45 | NA | Circuit number: C1005 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 S-handle | 45 | NA | Circuit number: C1005 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 S-handle | 45 | NA | Circuit number: C1016 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 Y-handle | 45 | NA | Circuit number: C1005 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | [Return] Both return | [Available] IP65 | 52 | 47 | 117.7 | Contact block 1 levels | φ 30 P-handle | 45 | NA | Circuit number: C1008 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | [Return] Both return | [Available] IP65 | 52 | 47 | 117.7 | Contact block 1 levels | φ 30 P-handle | 45 | NA | Circuit number: C1010 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | [Return] Both return | [Available] IP65 | 52 | 47 | 97.7 | Contact block 1 levels | φ 30 S-handle | 45 | NA | Circuit number: C1008 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | [Return] Both return | [Available] IP65 | 52 | 47 | 97.7 | Contact block 1 levels | φ 30 S-handle | 45 | NA | Circuit number: C1010 | CQN type | ||
฿ 2,417.00 ฿ 1,705.92 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | [Return] Both return | [Available] IP65 | 52 | 47 | 97.7 | Contact block 1 levels | φ 30 Y-handle | 45 | NA | Circuit number: C1010 | CQN type | ||
฿ 2,416.67 ฿ 1,450.24 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 95.7 | Contact block 1 levels | φ 30 Y-handle | 45 | NA | Circuit number: C1011 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 S-handle | 90 | NA | Circuit number: C2001 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 90 | NA | Circuit number: C2001 | CQN type | ||
฿ 3,063.34 ฿ 1,838.31 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 90 | NA | Circuit number: C2002 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 127.7 | Contact block 2 levels | φ 30 P-handle | 45 | NA | Circuit number: C2004 | CQN type | ||
฿ 3,063.34 ฿ 1,838.31 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2003 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2004 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2016 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2003 | CQN type | ||
฿ 3,063.34 ฿ 1,838.31 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2004 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2005 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2016 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | [Return] Both return | [Available] IP65 | 52 | 47 | 109.7 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2006 | CQN type | ||
฿ 3,063.00 ฿ 2,162.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 60 | NA | Circuit number: C2028 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 60 | NA | Circuit number: C2029 | CQN type | ||
฿ 3,063.34 ฿ 2,162.11 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Selector | [Round] Circular Type. | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 127.7 | Contact block 2 levels | φ 30 P-handle | 45 | NA | Circuit number: C2008 | CQN type | ||
฿ 3,063.34 ฿ 1,838.31 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2008 | CQN type | ||
฿ 3,063.34 ฿ 1,838.31 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2022 | CQN type | ||
฿ 3,063.34 ฿ 2,162.11 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2008 | CQN type | ||
฿ 3,063.34 ฿ 1,838.31 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 90 | NA | Circuit number: C2011 | CQN type | ||
฿ 3,063.34 ฿ 2,162.11 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 5 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact block 2 levels | φ 30 Y-handle | 30 | NA | Circuit number: C2027 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 90 | NA | Circuit number: C3001 | CQN type | ||
฿ 3,711.67 ฿ 2,227.37 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 S-handle | 45 | NA | Circuit number: C3005 | CQN type | ||
฿ 3,711.67 ฿ 2,227.37 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 45 | NA | Circuit number: C3005 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 60 | NA | Circuit number: C3018 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 5 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 S-handle | 30 | NA | Circuit number: C3016 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 5 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 30 | NA | Circuit number: C3016 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 5 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 S-handle | 45 | NA | Circuit number: C3003 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 5 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 45 | NA | Circuit number: C3003 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | [Other] 6 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 S-handle | 30 | NA | Circuit number: C3013 | CQN type | ||
฿ 3,711.67 ฿ 2,619.70 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Selector | [Round] Circular Type. | φ30.5 | NA | [Other] 6 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 30 | NA | Circuit number: C3013 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | [Other] 6 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 45 | NA | Circuit number: C3004 | CQN type | ||
฿ 3,712.00 ฿ 2,619.93 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | [Other] 6 | Stop each position | [Available] IP65 | 52 | 47 | 119.7 | Contact block 3 levels | φ 30 Y-handle | 60 | NA | Circuit number: C3015 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 131.7 | Contact block 4 levels | φ 30 Y-handle | 90 | NA | Circuit number: C4004 | CQN type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 2 | Stop each position | [Available] IP65 | 52 | 47 | 131.7 | Contact block 4 levels | φ 30 Y-handle | 90 | NA | Circuit number: C4006 | CQN type | ||
฿ 4,358.00 ฿ 3,076.31 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | [Round] Circular Type. | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 131.7 | Contact block 4 levels | φ 30 Y-handle | 45 | NA | Circuit number: C4001 | CQN type | ||
฿ 4,358.34 ฿ 2,615.44 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | [Round] Circular Type. | φ30.5 | NA | [Other] 8 | Stop each position | [Available] IP65 | 52 | 47 | 131.7 | Contact block 4 levels | φ 30 Y-handle | 45 | NA | Circuit number: C4002 | CQN type | ||
฿ 2,000.00 ฿ 1,411.80 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | [Return] Both return | [Available] IP40 | 70 | 70 | 107.3 | Contact block 1 level/ with operating display | φ 30 P-handle | 45 | NA | Circuit number: C1008 | CQM type | ||
฿ 2,000.00 ฿ 1,411.60 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | [Return] Both return | [Available] IP40 | 70 | 70 | 107.3 | Contact block 1 level/ with operating display | φ 30 P-handle | 45 | NA | Circuit number: C1010 | CQM type | ||
฿ 2,993.00 ฿ 2,113.06 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | [Return] Both return | [Available] IP40 | 70 | 70 | 119.3 | Contact block 2 level/ with operating display | φ 30 P-handle | 45 | NA | Circuit number: C2006 | CQM type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 85.3 | Contact block 1 levels | φ 30 Y-handle | 45 | NA | Circuit number: C1017 | CQ type | ||
฿ 2,100.00 ฿ 1,260.21 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 105.3 | Contact block 1 levels | φ 30 P-handle | 90 | NA | Circuit number: C1001 | CQ type | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 85.3 | Contact block 1 levels | φ 30 S-handle | 90 | NA | Circuit number: C1001 | CQ type | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 85.3 | Contact block 1 levels | φ 30 Y-handle | 90 | NA | Circuit number: C1001 | CQ type | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 85.3 | Contact block 1 levels | φ 30 Y-handle | 90 | NA | Circuit number: C1002 | CQ type | ||
฿ 2,100.00 ฿ 1,482.18 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 105.3 | Contact block 1 levels | φ 30 P-handle | 45 | NA | Circuit number: C1005 | CQ type | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 85.3 | Contact block 1 levels | φ 30 S-handle | 45 | NA | Circuit number: C1005 | CQ type | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 85.3 | Contact block 1 levels | φ 30 Y-handle | 45 | NA | Circuit number: C1005 | CQ type | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | [Return] Both return | [Available] IP40 | 70 | 70 | 107.3 | Contact block 1 levels | φ 30 P-handle | 45 | NA | Circuit number: C1008 | CQ type | ||
฿ 2,100.00 ฿ 1,482.18 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | [Return] Both return | [Available] IP40 | 70 | 70 | 107.3 | Contact block 1 levels | φ 30 P-handle | 45 | NA | Circuit number: C1010 | CQ type | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | [Return] Both return | [Available] IP40 | 70 | 70 | 87.3 | Contact block 1 levels | φ 30 S-handle | 45 | NA | Circuit number: C1010 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 117.3 | Contact block 2 levels | φ 30 P-handle | 90 | NA | Circuit number: C2001 | CQ type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 S-handle | 90 | NA | Circuit number: C2001 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 2 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 Y-handle | 90 | NA | Circuit number: C2001 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 117.3 | Contact block 2 levels | φ 30 P-handle | 45 | NA | Circuit number: C2003 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 117.3 | Contact block 2 levels | φ 30 P-handle | 45 | NA | Circuit number: C2004 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2003 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2004 | CQ type | ||
฿ 2,748.34 ฿ 1,649.28 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2004 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | [Return] Both return | [Available] IP40 | 70 | 70 | 119.3 | Contact block 2 levels | φ 30 P-handle | 45 | NA | Circuit number: C2006 | CQ type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 3 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 Y-handle | 60 | NA | Circuit number: C2029 | CQ type | ||
฿ 2,748.34 ฿ 1,939.78 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Selector | Rectangular shape | [Other] Ø13 | NA | 4 | Stop each position | [Available] IP40 | 70 | 70 | 117.3 | Contact block 2 levels | φ 30 P-handle | 45 | NA | Circuit number: C2008 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 4 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 S-handle | 45 | NA | Circuit number: C2008 | CQ type | ||
฿ 2,748.00 ฿ 1,940.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | Rectangular shape | [Other] Ø13 | NA | 4 | Stop each position | [Available] IP40 | 70 | 70 | 97.3 | Contact block 2 levels | φ 30 Y-handle | 45 | NA | Circuit number: C2008 | CQ type |
Loading...
Illumination | NA | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 8 | Contact | Silver | Note | Reference to catalog is required for the circuit number |
How can we improve?
How can we improve?