ø22 TW Series Selector Switch, Lever-Type Handle

Brand :
IDEC

Caution

  • The product images are representative images. Specifications, including shape and color, may vary for each model number.

Product Description

ø22 TW Series Selector Switch, Lever-Type Handle

Selector Switches (Lever Operator)

φ22 TW series selector switch arrow handle outline drawing
 

Specification

Standard use conditionOperating Temperature-25 to +50℃ (no freezing)
Operating Humidity45 to 85% RH (no condensation)
Storage Temperature-40 to +80℃ (no freezing)
Contact Resistance50 mΩ maximum (initial value)
Insulation resistance100 MΩ minimum (500V DC megger)
Dielectric StrengthBetween live and dead metal parts: 2,500V AC, 1 minute
(Full voltage and illuminated units: 2,000V AC, 1 minute)
Vibration resistanceOperating extremes5 to 55 Hz, amplitude 0.5 mm
Damage limits30 Hz, amplitude 1.5 mm
Shock ResistantOperating extremes100m/ s2
Damage limits1,000m/ s2
Mechanical Life
(minimum operations)
Selector switch: 500,000 times or more
Electrical Life
(minimum operations)
Selector switch: More than 500,000 times
Switching frequency 1,200 operations/h, duty ratio 40%
Weight (approx.)68g (ASW222 type)
107g (ASW2K22)

Contact Block Mounting Position

φ22 TW series selector switch arrow handle outline drawing
 

Dimensions

φ22 TW series selector switch arrow handle outline drawing
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

ASW2L01 | ø22 TW Series Selector Switch, Lever-Type Handle | IDEC | MISUMI Thailand