(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 TW Series Selector Switch, Lever-Type Handle
Part Number |
---|
ASW21L10 |
ASW22L10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 362.00 ฿ 310.02 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a | 2 | [Return] Right return | 74.4 | Circuit number not specified | 10 | 8 | Silver | 90 | 1 | - | ||
฿ 317.00 ฿ 271.42 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a | 2 | [Return] Left Return | 74.4 | Circuit number not specified | 10 | 8 | Silver | 90 | 1 | - |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 30 | Lock removing method | NA |
How can we improve?
How can we improve?