(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 TW Series Selector Switch, Lever-Type Handle
Part Number |
---|
ASW4L4S-411 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,108.34 ฿ 949.96 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | [Other] 4S | 4 | Stop each position | 94.4 | Circuit number: 411 | 5 | 4 | Silver | 45 | 4 | Reference to catalog required (circuit number) |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 30 | Lock removing method | NA |
Please check the type/dimensions/specifications of the part ASW4L4S-411 in the ø22 TW Series Selector Switch, Lever-Type Handle series.
Part Number |
---|
ASW21L11 |
ASW21L22 |
ASW22L10 |
ASW22L11 |
ASW22L20 |
ASW5L4S-501 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 496.67 | 1 Piece(s) | 98 Day(s) | 1a1b | 2 | [Return] Right return | 74.4 | Circuit number not specified | 10 | 8 | Silver | 90 | 2 | - | ||
฿ 763.00 | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Right return | 94.4 | Circuit number not specified | 10 | 8 | Silver | 90 | 4 | - | ||
฿ 317.00 | 1 Piece(s) | Quote | 1a | 2 | [Return] Left Return | 74.4 | Circuit number not specified | 10 | 8 | Silver | 90 | 1 | - | ||
฿ 497.00 | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 74.4 | Circuit number not specified | 10 | 8 | Silver | 90 | 2 | - | ||
฿ 497.00 | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 74.4 | Circuit number not specified | 10 | 8 | Silver | 90 | 2 | - | ||
฿ 1,108.34 | 1 Piece(s) | Same day | [Other] 4S | 5 | Stop each position | 94.4 | Circuit number: 501 | 5 | 4 | Silver | 30 | 4 | Reference to catalog required (circuit number) |
How can we improve?
How can we improve?