1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 TW Series Selector Switch, Lever-Type Handle (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø22 TW Series Selector Switch, Lever-Type Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 TW Series Selector Switch, Lever-Type Handle

 
Part Number
ASW3L4S-1359
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts Special notes

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4S3Stop each position94.4Circuit number: 135954Silver454Reference to catalog required (circuit number)

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Lock removing method NA