(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 HW Series, Illuminated Selector Switch
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 3 | Stop each position | 90.4 | - | 45 | Amber | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 3 | Stop each position | 90.4 | - | 45 | Green | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 3 | Stop each position | 90.4 | - | 45 | Red | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 3 | Stop each position | 90.4 | - | 45 | Green | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 3 | Stop each position | 90.4 | - | 45 | Blue | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Amber | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Green | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Red | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Blue | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Yellow | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Amber | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Green | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Red | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Blue | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 100.5 | - | 45 | Yellow | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Amber | AC/DC6 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Green | AC/DC6 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Red | AC/DC6 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Blue | AC/DC6 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Yellow | AC/DC6 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Amber | AC/DC12 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Green | AC/DC12 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Red | AC/DC12 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Blue | AC/DC12 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Yellow | AC/DC12 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Amber | AC/DC24 | 2 | ||
฿ 1,440.00 ฿ 1,234.22 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Green | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Pure White | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Red | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Blue | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 3 | [Return] Right return | 90.4 | - | 45 | Yellow | AC/DC24 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Amber | AC100/110 | 4 | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Green | AC100/110 | 4 | ||
฿ 2,100.00 ฿ 1,482.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Red | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Blue | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Yellow | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Amber | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Green | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Red | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Blue | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 120.5 | - | 45 | Yellow | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Amber | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Green | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Red | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Blue | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Yellow | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Amber | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Green | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Red | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Blue | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Yellow | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Amber | AC/DC24 | 4 | ||
฿ 1,827.00 ฿ 1,289.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Green | AC/DC24 | 4 | ||
฿ 1,827.00 ฿ 1,289.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Red | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Blue | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 3 | [Return] Right return | 110.4 | - | 45 | Yellow | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Amber | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Green | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Red | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Blue | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Yellow | AC100/110 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Amber | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Green | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Red | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Blue | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 120.5 | - | 45 | Yellow | AC200/220 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Amber | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Green | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Red | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Blue | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Yellow | AC/DC6 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Amber | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Green | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Red | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Blue | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Yellow | AC/DC12 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Amber | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Green | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Red | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Blue | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 4a | 3 | [Return] Right return | 110.4 | - | 45 | Yellow | AC/DC24 | 4 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Amber | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Green | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Red | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Blue | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Yellow | AC100/110 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Amber | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Green | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Red | AC200/220 | 2 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | [Other] 2b | 3 | [Return] Left Return | 100.5 | - | 45 | Blue | AC200/220 | 2 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
With key | NA | Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 | Dimension width(mm) | 29.4 |
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 | Operating part shape | Arrow shape |
Lock removing method | Available | Special notes | Please refer to the catalog for the notch position/ contact block mounting position, contacts etc. |
How can we improve?
How can we improve?