1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 HW Series, Illuminated Selector Switch (Part Number)

ø22 HW Series, Illuminated Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 HW Series, Illuminated Selector Switch

 
Part Number
HW1F-3104Q2S
HW1F-3204Q2S
HW1F-3304Q2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIllumination Contact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Contact Notch angle
(°C)
Illumination color/button color Operating Voltage
(V)
Number of Contacts

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Available] LED[Other] 4b3[Return] Right return110.4-45BlueAC/DC64

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Available] LED[Other] 4b3[Return] Left Return110.4-45BlueAC/DC64

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Available] LED[Other] 4b3[Return] Both return110.4-45BlueAC/DC64

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ22.3
With key NA Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4 Dimension width(mm) 29.4
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Operating part shape Arrow shape
Lock removing method Available Special notes Please refer to the catalog for the notch position/ contact block mounting position, contacts etc.