(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat design with panel front height: 2 mm. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards. An illuminated selector switch.
Part Number |
---|
LW6F-21C14S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Mounting Hole | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Specifications | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Illumination color/button color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Circular Type. | [Ø25] φ 25.3 | 1c | 2 | [Return] Right return | Black Resin Bezel | 0.1 | 0.1 | Gold | 90 | Blue |
Loading...
Type | Selector | Illumination | LED | With key | NA |
---|---|---|---|---|---|
Terminal shape | Solder terminal/tab terminal | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
Dimension vertical(mm) | 28 | Dimension width(mm) | 28 | Dimension depth(mm) | 62 |
Lock removing method | Available | Operating Voltage(V) | AC/DC24 |
How can we improve?
How can we improve?