1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LW Series Flash Silhouette Switch, Keyed Selector Switch (LW6K-2C1B)

SWITCH(SELECTOR ROCKER TOGGLE)

LW Series Flash Silhouette Switch, Keyed Selector Switch (LW6K-2C1B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat design with panel front height: 2 mm. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards. A keyed selector switch.

 
Part Number
LW6K-2C1B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIllumination Contact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position Key Number
(No)
Illumination color/button color

฿ 3,145.00

฿ 2,220.06

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote NA1c2Stop each position54Black Resin Bezel0.10.1Gold90Left Absent500NA

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ 25.3
With key Available Terminal shape Solder terminal/tab terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 28 Dimension width(mm) 28
Lock removing method Available