(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat design with panel front height: 2 mm. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards. A keyed selector switch.
Part Number |
---|
LW6MJ-2C64GGB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Key removal position | Key Number (No) | Illumination color/button color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,605.00 ฿ 3,250.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] Ring illumination | 2c | 2 | Stop each position | 55.4 | Metal bezel | 3 | 2 | Silver | 90 | Left Absent | 500 | Left: green/ right: green |
Loading...
Type | Keylock switch | Shape | Circular Type. | Mounting Hole | φ 25.3 |
---|---|---|---|---|---|
With key | Available | Terminal shape | Solder terminal/tab terminal | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 28 | Dimension width(mm) | 28 |
Lock removing method | Available |
How can we improve?
How can we improve?