1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LW Series Flash Silhouette Switch, Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

LW Series Flash Silhouette Switch, Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat design with panel front height: 2 mm. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards. A selector switch.

 
Part Number
LW6S-3C2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Mounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Operating part shape Contact Notch angle
(°C)

฿ 1,440.00

฿ 864.14

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day [Round] Circular Type.[Ø25] φ 25.32c3Stop each positionSolder terminal/tab terminal2862Black Resin Bezel0.10.1Arrow shapeGold45

Loading...

  1. 1

Basic Information

Type Selector Illumination NA With key NA
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension width(mm) 28
Lock removing method Available

Please check the type/dimensions/specifications of the part LW6S-3C2 in the LW Series Flash Silhouette Switch, Selector Switch series.

Products with similar specification

Part Number
LW6MS-21C2M
LW6MS-21C2V
LW6MS-21C3
LW6S-3C2M
LW6S-3C2V
LW6S-3C3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Mounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Operating part shape Contact Notch angle
(°C)

฿ 2,013.00

1 Piece(s) Quote [Round] Circular Type.[Ø25] φ 25.32c2[Return] Right returnScrew terminal2870.5Metal bezel0.10.1Arrow shapeGold90

฿ 100.00

1 Piece(s) Quote [Round] Circular Type.[Ø25] φ 25.32c2[Return] Right returnPCB Terminal2858.5Metal bezel0.10.1Arrow shapeGold90

฿ 100.00

1 Piece(s) Quote [Round] Circular Type.[Ø25] φ 25.3[Other] 3c2[Return] Right returnSolder terminal/tab terminal2862Metal bezel0.10.1Arrow shapeGold90

฿ 1,663.00

1 Piece(s) Quote [Round] Circular Type.[Ø25] φ 25.32c3Stop each positionScrew terminal2870.5Black Resin Bezel0.10.1Arrow shapeGold45

฿ 100.00

1 Piece(s) Quote [Round] Circular Type.[Ø25] φ 25.32c3Stop each positionPCB Terminal2858.5Black Resin Bezel0.10.1Arrow shapeGold45

฿ 1,568.00

1 Piece(s) Quote [Round] Circular Type.[Ø25] φ 25.3[Other] 3c3Stop each positionSolder terminal/tab terminal2862Black Resin Bezel0.10.1Arrow shapeGold45