1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LW Series Flash Silhouette Switch, Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

LW Series Flash Silhouette Switch, Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat design with panel front height: 2 mm. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards. A selector switch.

 
Part Number
LW6MS-33LC6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Mounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Operating part shape Contact Notch angle
(°C)

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Ø25] φ 25.32c3[Return] Both returnSolder terminal/tab terminal2870Metal bezel32Lever TypeSilver45

Loading...

  1. 1

Basic Information

Type Selector Illumination NA With key NA
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension width(mm) 28
Lock removing method Available