(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Illuminated selector switches for EB3L type lamp barriers. It can be used in combination with EB3C type relay barriers. Explosion proof: Ex ia IIC T4
Part Number |
---|
EB3P-LSAN211-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lock removing method | Illumination color/button color | IDEC control unit series name for lamp barrier |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | φ30.5 | 1a1b | 2 | Stop each position | [Available] IP65 | 40 | 40 | 91 | N/A | Yellow | N Series |
Loading...
Type | Selector | With key | NA | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Operating part shape | Sagittal |
How can we improve?
How can we improve?