1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Illuminated Selector Switches For EB3L Type Lamp Barriers (Intrinsically Safe Explosion-Proof Structure) (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

Illuminated Selector Switches For EB3L Type Lamp Barriers (Intrinsically Safe Explosion-Proof Structure)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Illuminated selector switches for EB3L type lamp barriers. It can be used in combination with EB3C type relay barriers. Explosion proof: Ex ia IIC T4

 
Part Number
EB3P-LSHW211-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lock removing method Illumination color/button color IDEC control unit series name for lamp barrier

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote φ22.31a1b2Stop each position[Available] IP6541.429.490.4YesMilky WhiteHW Series

Loading...

  1. 1

Basic Information

Type Selector With key NA Terminal shape Screw terminal
Operating part shape Sagittal