1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø10 A1 Series, Small Control Unit

ø10 A1 Series, Small Control Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bright, clearly-lit illumination board for easy operation. Low-depth 22 mm ø10 series.

 
Part Number
AB1H-A1BSALE
AB1H-A1GSALE
AB1H-A1LA
AB1H-A1LGSALE
AB1H-A1LRSALE
AB1H-A1LWSALE
AB1H-A1LY
AB1H-A1RSALE
AB1H-A1SSALE
AB1H-A1WSALE
AB1M-A1BSALE
AB1M-A1GSALE
AB1M-A1LA
AB1M-A1LGSALE
AB1M-A1LRSALE
AB1M-A1LWSALE
AB1M-A1LY
AB1M-A1RSALE
AB1M-A1SSALE
AB1M-A1WSALE
AB1M-A1YSALE
AB1Q-A1BSALE
AB1Q-A1GSALE
AB1Q-A1LA
AB1Q-A1LGSALE
AB1Q-A1LRSALE
AB1Q-A1LWSALE
AB1Q-A1LY
AB1Q-A1RSALE
AB1Q-A1SSALE
AB1Q-A1WSALE
AB1Q-A1YSALE
AL1H-A11ASALE
AL1H-A11GSALE
AL1H-A11RSALE
AL1H-A11YSALE
AL1M-A11ASALE
AL1M-A11GSALE
AL1M-A11RSALE
AL1M-A11YSALE
AL1Q-A11ASALE
AL1Q-A11GSALE
AL1Q-A11RSALE
AL1Q-A11YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Push button operation Button color Dimension width
(mm)
Illuminated lens-type Lamp working voltage
(V)
Light Source Type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternateBlack16×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate-16×Non-illumination typeNon-illumination type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternateAmber16Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate-16Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate-16Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate[White] Milk White16Non-illumination typeNon-illumination type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternateYellow16Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate-16×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternateBlue16×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate-16×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternateBlack12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternate-12×Non-illumination typeNon-illumination type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternateAmber12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternate-12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternate-12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternate[White] Milk White12Non-illumination typeNon-illumination type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternateYellow12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternate-12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternateBlue12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternate-12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternateYellow12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternateBlack12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 246.12

PUSH-BUTTON SWITCH 1 Piece(s) Same day SquareAlternate-12×Non-illumination typeNon-illumination type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternateAmber12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternate-12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternate-12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternate[White] Milk White12Non-illumination typeNon-illumination type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternateYellow12Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternate-12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternateBlue12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternate-12×Non-illumination typeNon-illumination type

฿ 410.00

฿ 351.41

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternateYellow12×Non-illumination typeNon-illumination type

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternateAmber16×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate-16×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote ElongatedAlternate-16×DC5/6/12/24LED

฿ 490.00

฿ 294.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day ElongatedAlternateYellow16×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternateAmber12×DC5/6/12/24LED

฿ 490.00

฿ 294.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day RoundAlternate-12×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternate-12×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundAlternateYellow12×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternateAmber12×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternate-12×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternate-12×DC5/6/12/24LED

฿ 490.00

฿ 419.98

PUSH-BUTTON SWITCH 1 Piece(s) Quote SquareAlternateYellow12×DC5/6/12/24LED

Loading...

  1. 1

Basic Information

Mounting Hole Ø10 Contact Configuration 1c Terminal shape Solder terminal/tab terminal
Guard included NA Dimension depth(mm) 36.5 Protection function (environmentally resistant) IP40
Representative Standard UL / CSA Dimension vertical(mm) 12 Current Capacity at VAC 110(A) 1
Current Capacity at VDC 24(A) 1 Contact Material Silver