(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-luminance super LED (AC/DC common) included. Small square-bodied control unit.
Part Number |
---|
MA2L-A1141G |
MA2L-A6131G |
MA3L-A2341G |
MA3L-A2341W |
MA3L-A6341W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Dimension width (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Illuminated lens-type | Lamp working voltage (V) | Contact Material | Light Source Type | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 755.00 ฿ 647.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square Hole] □16.2 | Square | Alternate | - | 1c | 17.8 | 0.1 | 0.1 | Full monochrome surface illumination | × | AC/DC24 | Gold | LED | - | ||
฿ 863.34 ฿ 518.18 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square Hole] □16.2 | Square | Alternate | - | 2c | 17.8 | 3 | 2 | Full monochrome surface illumination | × | AC/DC12 | Silver | LED | - | ||
฿ 1,071.67 ฿ 643.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square Hole] 16.2 x 22.4 | Elongated | Alternate | - | 2c | 24 | 0.1 | 0.1 | Full monochrome surface illumination | × | AC/DC24 | Gold | LED | - | ||
฿ 1,075.00 ฿ 645.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square Hole] 16.2 x 22.4 | Elongated | Alternate | [White] Milk White | 2c | 24 | 0.1 | 0.1 | Full monochrome surface illumination | × | AC/DC24 | Gold | LED | - | ||
฿ 1,075.00 ฿ 645.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square Hole] 16.2 x 22.4 | Elongated | Alternate | [White] Milk White | 2c | 24 | 3 | 2 | Full monochrome surface illumination | × | AC/DC24 | Silver | LED | - |
Loading...
Terminal shape | Solder terminal/tab terminal | Guard included | NA | Dimension depth(mm) | 33.8 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Representative Standard | CE / UL / CUL / CCC / CSA | Dimension vertical(mm) | 17.8 |
How can we improve?
How can we improve?