(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat design with a 2 mm front-panel height. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards.
Part Number |
---|
LW7L-A1C64G |
LW7L-A1C64R |
LW7L-A1C64S |
LW7L-A1C64W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Terminal shape | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Illuminated lens-type | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,475.00 ฿ 1,264.22 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Square Hole] □24.5 | Square | Alternate | - | 2c | Solder terminal/tab terminal | 54 | 3 | 2 | Black Resin Bezel | × | Flat Type | AC/DC24 | Silver | LED | 2c | ||
฿ 1,475.00 ฿ 1,264.22 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Square Hole] □24.5 | Square | Alternate | - | 2c | Solder terminal/tab terminal | 54 | 3 | 2 | Black Resin Bezel | × | Flat Type | AC/DC24 | Silver | LED | 2c | ||
฿ 1,756.67 ฿ 1,054.18 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square Hole] □24.5 | Square | Alternate | Blue | 2c | Solder terminal/tab terminal | 54 | 3 | 2 | Black Resin Bezel | × | Flat Type | AC/DC24 | Silver | LED | 2c | ||
฿ 1,478.34 ฿ 887.15 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square Hole] □24.5 | Square | Alternate | [White] Milk White | 2c | Solder terminal/tab terminal | 54 | 3 | 2 | Black Resin Bezel | × | Flat Type | AC/DC24 | Silver | LED | 2c |
Loading...
Guard included | NA | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Dimension width(mm) | 28 | Dimension vertical(mm) | 28 | Lock removing method | Available |
Features | NA |
How can we improve?
How can we improve?