1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LW Series, Flash Silhouette Switch Control Unit (Part Number)

PUSH-BUTTON SWITCH

LW Series, Flash Silhouette Switch Control Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat design with a 2 mm front-panel height. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards.

 
Part Number
LW6MB-A1C5LW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Illuminated lens-type Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details

฿ 1,165.00

฿ 998.52

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Ø25] φ 25.3RoundAlternate[White] Milk White1cSolder terminal/tab terminal5432Metal bezelFlat TypeNon-illumination typeSilverNon-illumination type1c

Loading...

  1. 1

Basic Information

Guard included NA Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA
Dimension width(mm) 28 Dimension vertical(mm) 28 Lock removing method Available
Features NA