1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SJ Series Relay Socket (Printed Circuit Board) (SJ1S-61PN10)

RELAY SOCKET

SJ Series Relay Socket (Printed Circuit Board) (SJ1S-61PN10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SJ Series Relay Socket (Printed Circuit Board)
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay Series (IDEC) RJ
● Rated Current(A) : 8 and 12
● Number of relay poles : 1 and 2
● Socket type : PC Board Socket
● Number of Socket Pins : 5 and 6
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

 
Part Number
SJ1S-61PN10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Relay Poles Number of Socket Pins Rated Current
(A)

฿ 52.00

฿ 44.29

RELAY SOCKET 10 Piece(s) Quote 1512

Loading...

  1. 1

Basic Information

Compatible Relay Series (IDEC) RJ Mounting Type Backside connection Wiring Method Crimp Terminal
Socket Type Square shape socket Representative Standard CE / UL / CSA Dimension vertical(mm) 36.5
Dimension width(mm) 14 Dimension depth(mm) 32.5 Type With Hook for Relay Fixing