DD96 Unit Display

Brand :
IDEC

Caution

    Product Description

    · DD96 Series Display Units.
    · Part number for series including of DD96-_.
    · Modular units can be combined for up to 8-digits.
    · Two mounting styles; front and rear mount.
    · Easy wiring and maintenance
    · Display units operate on 24V DC.
    · Jumbo size model of 96H × 72W mm (character height 57 mm), high visible from a distance.
    · Power Voltage: 24V DC ±10%
    · Operating Temperature -10 to +55°C (no freezing)
    · Degree of Protection IP40 (IEC 60529)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat