(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· DD48 Series Display Units
· Part number for series including of DD48-F_.
· Modular units can be combined for up to 16 digits.
· Super bright LED and LED display color: red or green
· Units can be combined and installed into a panel cut-out by snap fit.
· Decimal display units are available with zero suppression function.
· Available in positive and negative input logic types.
· Power Voltage: 24V DC ±10%
· Operating Temperature -10 to +55°C (no freezing)
Part Number |
---|
DD48-F01NBMRDC24 |
DD48-F01PZMRDC24 |
DD48-F31NZGDC24 |
DD48-F31NZRDC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input logic | Display function/types of switch unit | LED color | Main Body Color |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | Negative logic | 2 Susumu diplays | Red | Black | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | Positive logic | 2 Susumu diplays | Red | Beige | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | Negative logic | 10 Susumu diplays | Green | Beige | ||
฿ 3,260.00 ฿ 2,301.23 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | Negative logic | 10 Susumu diplays | Red (high illuminance) | Beige |
Loading...
Type | Total counter | Display method | LED | Display Digits | 1 digits |
---|---|---|---|---|---|
Mounting Method | Snap-on | Panel cut dimensions | 45x(30n+9) | Power Supply Voltage | DC24V |
Output | NA | Prescale | NA | Dimension vertical(mm) | 48 |
Dimension width(mm) | 30 | Dimension depth(mm) | 79 | Features | Front-Mount Type |
Protective Structure | IP40 | Note | Panel cut dimensions: n = digit number (maximum: 16 digits) |
How can we improve?
How can we improve?