DD3S Unit Display

Brand :
IDEC

Caution

    Product Description

    · DD3S Series Display Units
    · Part number for series including of DD3S-F_.
    · Modular units can be combined for up to 8 digits max.
    · Super bright LED for easy reading
    · LED display color: red or green color.
    · Display Units (Housing Color: Black)
    · Easy wiring and maintenance
    · Positive or negative input logic
    · Power voltage 12 through 24V DC.
    · The Operating Temperature: -10 to +55°C (no freezing).
    · The Degree of Protection IP40 (IEC 60529).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DD3S Unit Display | IDEC | MISUMI Thailand