1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø8 A8 Series Display Light (AL8H-P1G)

SIGNAL TOWER BUZZER PILOT LAMP

ø8 A8 Series Display Light (AL8H-P1G)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Produces a bright and clear lighting surface which is comfortable to work by. A short 22 mm body ø8 series display light.

 
Part Number
AL8H-P1G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Dimension width
(mm)
Built-in LED specifications

฿ 325.00

฿ 278.56

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote ElongatedGreen122.1V

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø8 Protection function (environmentally resistant) IP40 Light Source LED
Representative Standard UL / CSA Dimension vertical(mm) 9 Dimension depth(mm) 38
Features Registering Type Shape Flat Type Terminal shape Insertion Terminal