1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LW Series Flush Silhouette Switch Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

LW Series Flush Silhouette Switch Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat design that projects only 2 mm from front of panel. Locking lever system is separate making it possible to remove contacts easily. Pilot light.

 
Part Number
LW7P-14A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Dimension depth
(mm)
Specifications Shape Terminal shape Bezel color

฿ 885.00

฿ 758.53

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 25.4 x 25.4[Square] Corner.[Other] AmberAC/DC24V43.5Short Body TypeFlat TypeCombined-use solder/tab terminalBlack

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP65 Light Source LED Representative Standard CE / UL / TUV / CSA
Dimension vertical(mm) 28 Dimension width(mm) 28