(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat design that projects only 2 mm from front of panel. Locking lever system is separate making it possible to remove contacts easily. Pilot light.
Part Number |
---|
LW6P-22A |
LW6P-23A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Color | Rated Voltage (V) | Dimension depth (mm) | Specifications | Shape | Terminal shape | Bezel color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Ø25] φ 25.3 | [Round] Circular. | [Other] Amber | [Other] AC/DC6V | 45.5 | Short Body Type | Cusp | Combined-use solder/tab terminal | Black | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Ø25] φ 25.3 | [Round] Circular. | [Other] Amber | [Other] AC/DC12V | 45.5 | Short Body Type | Cusp | Combined-use solder/tab terminal | Black |
Loading...
Protection function (environmentally resistant) | IP65 | Light Source | LED | Representative Standard | CE / UL / TUV / CSA |
---|---|---|---|---|---|
Dimension vertical(mm) | 28 | Dimension width(mm) | 28 |
How can we improve?
How can we improve?