BA Series Terminal Block

Brand :
IDEC

Caution

    Product Description

    A quick mounting terminal block which mounts to DIN 35 mm wide rails in a single-action. For 16A to 400A (600V).

    [Features]
    · The BA terminal block is a quick mounting terminal block that can be mounted or removed in a single-action and on any position on a rail.
    · Can be attached to 35 mm wide DIN rails.
    · Available in a wide variety of current capacities; from 16A to 400A.
    · In each case, the rated insulation voltage is 600V.
    · No end plate types required.
    · Convenient three pole types, types with fuses, or types with disconnection functionality are also available.
    · Is both tough and flame-retardant (self-extinguishing) (UL94-V2).
    · The large capacity type (BA811S and BA911S) can be directly mounted to panels.
    · The main body is made of polyamide resin (black).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    BAF111SU | BA Series Terminal Block | IDEC | MISUMI Thailand