(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Circuit protectors NRA series from IDEC.
- Available in 3 different actuator styles, NRAN, NRAR and NRAS.
- Current ratings up to 30A at 250VAC or 65VDC.
- 1, 2 or 3 pole models available.
- Optional DIN rail or surface mount sockets.
- Variety of delay tripping curves.
- Optional inertia delay to prevent nuisance tripping on motor or transformer loads.
- Optional alarm contacts or auxiliary contacts.
- Reliable to over 10,000 operations.
- UL recognized, CSA certified, VDE.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Operating properties | Warning output presence | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Appearance | Inertial delay | Features | Auxiliary contact configuration | Applicable circuit | Rated voltage of display lights | Flash report | Rocker/cover color | Supplementary information |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,337.00 ฿ 1,145.68 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 1 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 1,337.00 ฿ 1,145.68 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 2 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 3 | [Medium speed] AD property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For DC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 5 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 1,337.00 ฿ 1,145.68 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 10 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 20 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 1,337.00 ฿ 1,145.68 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 30 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 5 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 7.5 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,083.00 ฿ 2,176.60 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 1 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,083.00 ฿ 2,176.60 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 3 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,176.67 ฿ 1,906.32 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | 2-Pole | 5 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 7.5 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,083.00 ฿ 2,176.60 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,083.00 ฿ 2,176.60 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 15 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,083.00 ฿ 2,176.60 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 20 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 30 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,357.00 ฿ 2,369.37 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 1 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 2 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 3 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 3,357.00 ฿ 2,369.37 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 5 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 7.5 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 20 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 30 | [Medium speed] AA property | NA | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AA property | Available | 52 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AA property | Available | 52 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 4,623.00 ฿ 3,263.38 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 15 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 4,623.00 ฿ 3,263.38 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 20 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 4,623.00 ฿ 3,263.38 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 25 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 30 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 5 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 10 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 15 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 5,035.00 ฿ 3,554.21 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 20 | [Medium speed] AA property | NA | 52 | 57.3 | 71.1 | Lever Type | Available | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - | ||
฿ 2,192.00 ฿ 1,547.11 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 5 | [Medium speed] AA property | NA | 52 | 19.1 | 80.5 | Locker system (with display light) | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | AC100 to 110 V (illumination: neon) | NA | Rocker color: red transparent | Display light color: red | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 15 | [Medium speed] AA property | NA | 52 | 19.1 | 80.5 | Locker system (with display light) | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | AC200 to 220V (illumination: neon) | NA | Rocker color: red transparent | Display light color: red | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 15 | [Medium speed] AA property | NA | 52 | 19.1 | 80.5 | Locker system (with display light) | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | DC4~8V (illuminated: LED) | NA | Rocker color: red transparent | - | ||
฿ 1,713.00 ฿ 1,209.38 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 20 | [Medium speed] AA property | NA | 52 | 19.1 | 80.5 | Allowable locker system | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | Rocker color: milk white | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 20 | [Medium speed] AA property | NA | 52 | 19.1 | 80.5 | Locker system (with display light) | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | AC100 to 110 V (illumination: neon) | NA | Rocker color: red transparent | Display light color: red | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 20 | [Medium speed] AA property | NA | 52 | 19.1 | 80.5 | Locker system (with display light) | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | AC200 to 220V (illumination: neon) | NA | Rocker color: red transparent | Display light color: red | ||
฿ 1,233.00 ฿ 1,057.17 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 1 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 2 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 3 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 3 | [Medium speed] AA property | NA | 66 | 19.1 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 1,233.00 ฿ 1,057.17 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 5 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 5 | [Medium speed] AA property | NA | 66 | 19.1 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 1,233.00 ฿ 1,057.17 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 10 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 10 | [Medium speed] AA property | NA | 66 | 19.1 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 15 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 1,233.00 ฿ 1,057.17 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 20 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 20 | [Medium speed] AA property | NA | 66 | 19.1 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 20 | [Medium speed] AD property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For DC | No display light | NA | - | - | ||
฿ 1,233.00 ฿ 1,057.17 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 30 | [Medium speed] AA property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 30 | [Medium speed] AA property | NA | 66 | 19.1 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 1,233.00 ฿ 1,057.17 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 30 | [Medium speed] AD property | NA | 50.6 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For DC | No display light | NA | - | - | ||
฿ 3,302.00 ฿ 2,330.55 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 1 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 1 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 2 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 2 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 3 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 3 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 3 | [Medium speed] AD property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For DC | No display light | NA | - | - | ||
฿ 3,302.00 ฿ 2,330.55 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 5 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 5 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 3,302.00 ฿ 2,330.55 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 7.5 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 7.5 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 3,302.00 ฿ 2,330.55 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 3,301.67 ฿ 2,330.32 | CIRCIT BRAEAKER | 1 Piece(s) | 98 Day(s) | 2-Pole | 15 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 15 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 20 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 20 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 30 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 30 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 2 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 5 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 5 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 15 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 20 | [Medium speed] AA property | NA | 50.6 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 20 | [Medium speed] AA property | NA | 66 | 38.2 | 70.5 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 2 | [Medium speed] AD property | NA | 50.6 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: round type (φ16) | 1c | For DC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 2-Pole | 10 | [Medium speed] AD property | NA | 50.6 | 38.2 | 71.1 | Lever Type | Available | Mounting hole: round type (φ16) | 1c | For DC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 5 | [Medium speed] AA property | NA | 50.6 | 57.3 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 5 | [Medium speed] AA property | NA | 66 | 57.3 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 10 | [Medium speed] AA property | NA | 50.6 | 57.3 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 4,315.00 ฿ 3,045.96 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 20 | [Medium speed] AA property | NA | 50.6 | 57.3 | 71.1 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 20 | [Medium speed] AA property | NA | 66 | 57.3 | 70.5 | Lever Type | NA | Mounting hole: round type (φ16) | NA | For AC | No display light | Available | - | - | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 3-pole | 10 | [Medium speed] AA property | NA | 50.6 | 57.3 | 71.1 | Lever Type | Available | Mounting hole: round type (φ16) | NA | For AC | No display light | NA | - | - |
Loading...
Rated block capacity When AC 250 V(kA) | 1kA | Rated block capacity When DC 60 V(kA) | Other | Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Available |
---|---|---|---|---|---|
Rated Voltage | AC250V / DC65V | Polarity presence | NA | Representative Standard | PSE / CE / UL / CUL / CCC / CSA |
Rated block capacity when DC 65 V | 1kA | Internal circuit | Series trip | Main terminal shape | Tab 250 tab terminal |
Mounting Method | Snap-on |
How can we improve?
How can we improve?