(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Circuit protectors NRA series from IDEC.
- Available in 3 different actuator styles, NRAN, NRAR and NRAS.
- Current ratings up to 30A at 250VAC or 65VDC.
- 1, 2 or 3 pole models available.
- Optional DIN rail or surface mount sockets.
- Variety of delay tripping curves.
- Optional inertia delay to prevent nuisance tripping on motor or transformer loads.
- Optional alarm contacts or auxiliary contacts.
- Reliable to over 10,000 operations.
- UL recognized, CSA certified, VDE.
Part Number |
---|
NRAN1100-30AAA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Operating properties | Warning output presence | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Appearance | Inertial delay | Features | Auxiliary contact configuration | Applicable circuit | Rated voltage of display lights | Flash report | Rocker/cover color | Supplementary information |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,337.00 ฿ 1,145.68 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1-pole | 30 | [Medium speed] AA property | NA | 52 | 19.1 | 71.1 | Lever Type | NA | Mounting hole: rectangular type (32×19.6) | NA | For AC | No display light | NA | - | - |
Loading...
Rated block capacity When AC 250 V(kA) | 1kA | Rated block capacity When DC 60 V(kA) | Other | Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Available |
---|---|---|---|---|---|
Rated Voltage | AC250V / DC65V | Polarity presence | NA | Representative Standard | PSE / CE / UL / CUL / CCC / CSA |
Rated block capacity when DC 65 V | 1kA | Internal circuit | Series trip | Main terminal shape | Tab 250 tab terminal |
Mounting Method | Snap-on |
How can we improve?
How can we improve?