1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Removable Type Protective Cover Accessory for PCB Terminal Blocks

Removable Type Protective Cover Accessory for PCB Terminal Blocks
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 92.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A removable type protective cover for PCB terminal blocks.

[Features]
· IDEC.
· A removable type protective cover for PCB terminal blocks.

Part Number
BPA-C1LPN10SALE
BPA-C1MPN10
BPA-C1PN10
BPA-C1SPN10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFeatures Pitch Between Terminals
(mm)
Length
(mm)
Compatible Model

฿ 102.00

฿ 87.14

OPTION/ACCESSORIES 10 Piece(s) Quote For 22-pole (for 24 poles)11264BP2/BP3 type

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote For 25-pole (for 27 poles)9.5256BP2/BP3 type

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote For 25-pole (for 27 poles)10270BP3 type

฿ 92.00

฿ 78.57

OPTION/ACCESSORIES 10 Piece(s) Quote For 30-pole (for 32 poles)7.62244BP3 type

Loading...

  1. 1

Basic Information

Material Polycarbonate resin Color Transparency Thickness(mm) 1
Note Please use the required number of electrodes and cut off. When specifying the number of poles, specify the number of poles by calculating 2 poles for each main unit.