1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rail for Terminal Block

OPTION/ACCESSORIES

Rail for Terminal Block
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 438.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product is a rail for attaching terminal blocks that can be assembled without an end plate when placing terminal blocks with different current capacities or terminal screws adjacent to each other.

 
Part Number
BNJA1000PN10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 438.00

฿ 375.72

OPTION/ACCESSORIES 10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Rail Material Aluminum Features C shape rail +35 mm rail width DIN rail
Length(mm) 1000 Surface Treatment Anodized Thickness(mm) 21.5