1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BAC Type Terminal Cover for Terminal Blocks

OPTION/ACCESSORIES

BAC Type Terminal Cover for Terminal Blocks
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 676.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·A BAC-type terminal cover for terminal blocks. ·Material: Polycarbonate resin

 
Part Number
BAC820PN10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 676.67

฿ 579.97

OPTION/ACCESSORIES 10 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Type Terminal cover Material Polycarbonate resin Features Width: 85mm
Length(mm) 1000 Compatible Model BA811S/BN200BW□(K)/BN200NW□(K)

Please check the type/dimensions/specifications of the part BAC820PN10 in the BAC Type Terminal Cover for Terminal Blocks series.