1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BNL5 Type End Stopper

TERMINALBLOCK

BNL5 Type End Stopper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Master module accessory, end clip (BNL5) (10 pcs. of the same type included per pack) [Features] ·Width 9 mm ·Material: Copper ·Surface treatment: Zinc plating trivalent chromate

 
Part Number
BNL5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16.67

฿ 11.12

TERMINALBLOCK 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Features Width: 9mm

Please check the type/dimensions/specifications of the part BNL5 in the BNL5 Type End Stopper series.