DG Series, Digital Multi Switch

Brand :
IDEC
Caution
Product Description
Slim size, wide selection. Three control methods of set-lock, 2-button, and thumbwheel-based available.
Product Specifications
General specifications
Rating/Performance
| Unit size (Front size) | Front mount type 33HX8W (Front size) | |
|---|---|---|
| Character size | 7 H × 3.4 W (decimal) However, DGCN type is 6.5 H | |
| Setting method | Set lock type, 2-button type, thumbwheel type | |
| Unit combination method | Fitting type | |
| Mounting method to the panel | Snap-on (Front mount type) | |
| Standard Color | Main Body | Black, beige |
| Text | White letters on a black background | |
| Terminal shape | Terminals for soldering PCB terminal | |
| Type of output cord | Binary output, decimal output | |
| Weight (approx.) | Switch knit | 7.4 g |
| End Plate | 7 g (Left and right pair) | |
| Protective structure | IP40 (IEC 60529) | |
| Connector type | Solder terminal type, terminal type for PCB, wrapping terminal type | |
| Rated Insulation Voltage | 50 V |
|---|---|
| Rated Operating Voltage | AC50V, DC28V |
| Rated Operating Current | 0.1 A (Resistant Load) |
| Rated Carry Current | 0.5 A (Non-switching) |
| Withstand Voltage | 1,000 V AC for 1 minute between the charging part and the non-charging part |
| 500 V AC for 1 minute between charging parts | |
| Insulation Resistance | 1,000 MΩ or more between the charged part and the non-charged part (At DC250V insulation resistance tester) |
| Charging unit 10 MΩ or more (At DC250V insulation resistance tester) | |
| Contact Resistance | 200 mΩ or less (initial value) |
| Vibration Resistance | 10 to 55 Hz Single amplitude 0.75 mm |
| Impact Resistance | 100 m/s^2 |
| Lifespan | Mechanical: 100,000 steps or more, Electrical: 100,000 steps or more |
| Operating ambient temperature | - 20 to +60℃ (however, do not freeze) |
| Ambient operating humidity | 45 to 90% RH (However, no condensation) |
| Storage Ambient Temperature | -25 to +70℃ (however, do not freeze) |
Drawing
Set lock type DGAN type

Front

Side (Terminal type for soldering)

Side (PCB terminal type)
2-button DGBN type

Front

Side (Terminal type for soldering)

Side (PCB terminal type)
Thumbwheel type DGCN type

Front

Side (Terminal type for soldering)

Side (PCB terminal type)