DF Series, Digital Multi Switch

Brand :
IDEC
Caution
Product Description
Three control methods of set-lock, 2-button, and thumbwheel-based available. 5H × 2.8 WMM for large-sized, easy to read characters.
Product Specifications
General specifications
Rating/Performance
| Unit size | Front mount type 24 H × 8 W mm | |
|---|---|---|
| Character size | 5 H × 2.8 W mm (Decimal) | |
| Setting method | Set lock type, 2-button type, thumbwheel type | |
| Unit combination method | Fitting type | |
| Mounting method to the panel | Snap-on (Front mount type) | |
| Standard Color | Main Body | Black, beige |
| Text | White letters on a black background | |
| Terminal shape | Terminals for soldering | |
| PCB terminal | ||
| Type of output cord | Binary output, decimal output | |
| Weight (approx.) | Switch knit | 4.5 g |
| End Plate | 5 g (Left and right pair) | |
| Protective structure | IP40 (IEC 60529) | |
| Connector type | Solder terminal type, PCB terminal type | |
| Rated Insulation Voltage | 50 V |
|---|---|
| Rated Operating Voltage | AC50V/DC28V |
| Rated Operating Current | 0.1 A (Resistant Load) |
| Rated Carry Current | 0.5 A (Non-switching) |
| Withstand Voltage | 1,000 V AC for 1 minute between the charging part and the non-charging part |
| Insulation Resistance | 1,000 MΩ or more between the charged part and the non-charged part 10 MΩ or more between charging parts |
| Contact Resistance | 200 mΩ or less (initial value) |
| Vibration Resistance | 10 to 55 Hz Single amplitude 0.75 mm |
| Impact Resistance | 100 m/s^2 |
| Lifespan | Mechanical: 100,000 steps or more, Electrical: 100,000 steps or more |
| Operating ambient temperature | -20 to +60℃ (however, do not freeze) |
| Ambient operating humidity | 45 to 90% RH (However, no condensation) |
| Storage Ambient Temperature | -25 to +70℃ (however, do not freeze) |
Drawing
Set lock type DFA□ type
![Front drawing of DF series multi-digital switch [1 to 20 pcs.] set lock type DFA□ type](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_1.jpg)
Front
![Side drawing of DF series multi-digital switch [1 to 20 pcs.] set lock type DFA□ type (terminal type for solder)](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_2.jpg)
Side (Terminal type for soldering)
![Side drawing of DF series multi-digital switch [1 to 20 pcs.]: Set lock type DFA□ type (terminal type for PCB)](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_3.jpg)
Side (PCB terminal type)
2-button DFB□ type
![Front drawing of DF series multi-digital switch [1 to 20 pcs.] 2-button type DFB□ type](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_4.jpg)
Front
![Side drawing of DF series multi-digital switch [1 to 20 pcs.]: 2-button DFB□ type (terminal type for solder)](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_5.jpg)
Side (Terminal type for soldering)
![Side drawing of DF series multi-digital switch [1 to 20 pcs.] 2-button type DFB□ type (terminal type for PCB)](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_6.jpg)
Side (PCB terminal type)
Thumbwheel type DFCN type
![Front drawing of DF series multi-digital switch [1 to 20 pcs.] thumbwheel type DFCN type](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_7.jpg)
Front
![Side drawing of DF series multi-digital switch [1 to 20 pcs.] thumbwheel type DFCN type (terminal type for solder)](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_8.jpg)
Side (Terminal type for soldering)
![Side drawing of DF series multi-digital switch [1 to 20 pcs.] thumbwheel type DFCN type (terminal type for PCB)](http://th.misumi-ec.com/en/linked/vitem/el/IDC1/222000458485/img/222000458485_drw_9.jpg)
Side (PCB terminal type)