DE Series, Digital Multi Switch

Brand :
IDEC
Caution
Product Description
Super-small but high-quality and high reliability. 4 control methods available.
Product Specifications
| Items | format | |||
|---|---|---|---|---|
| Front mount type (DE□□ type) | Rear mount type (DE□□2 type) | |||
| General specifications | Unit size (Front size) | 18H × 6Wmm | 12H × 6Wmm | |
| Character size | 3.2H × 2 W (Decimal unit) | 3.2H × 2 W (Decimal unit) | ||
| Setting method | Set lock type, 2-button type, thumbwheel type, pen touch type | 2-button type, thumbwheel type, pen touch type | ||
| Unit combination method | Fitting type | Fitting type (Use of coupling rod) | ||
| Mounting method to the panel | Snap-on | Screw fixture type | ||
| Standard Color | Main Body | Black, beige | ||
| Text | White letters on a black background | |||
| Terminal shape | Terminal type for solder, terminal type for PCB | |||
| Type of output cord | Binary output, decimal output, binary output (BCD decimal) | |||
| Weight (approx.) | Switch knit | 3 g | 3 g | |
| End Plate | 2 g (Left and right pair) | 3 g (Left and right pair) | ||
| Protective structure | IP40 (IEC 60529) | |||
| Rating/Performance | Rated Insulation Voltage | 50 V | ||
| Rated Operating Voltage | AC50V/DC28V | |||
| Rated Operating Current | 0.1 A (Resistant Load) | |||
| Rated Carry Current | 05 A (Non-switching) | |||
| Withstand Voltage | 1,000 V AC for 1 minute between the charging part and the non-charging part (At DC250V insulation resistance tester) | |||
| 500 V AC for 1 minute between charging parts (At DC250V insulation resistance tester) | ||||
| Insulation Resistance | 1,000 MΩ or more between the charged part and the non-charged part | |||
| 10 MΩ or more between charging parts | ||||
| Contact Resistance | 200 mΩ or less (initial value) | |||
| Vibration Resistance | 10 to 55 Hz Single amplitude 0.75 mm | |||
| Impact Resistance | 100 m/s^2 | |||
| Lifespan | Mechanical: 300,000 steps or more, Electrical: 100,000 steps or more | |||
| Operating ambient temperature | -20 to +60℃ (however, do not freeze) | |||
| Ambient operating humidity | 45 to 90%RH (However, no condensation) | |||
| Storage Ambient Temperature | -25 to +70℃ (however, do not freeze) | |||
Drawing
Front mound type

*) The values in parentheses in the side view dimensions are for diode mounting.
Rear mount shape

*) The values in parentheses in the side view dimensions are for diode mounting.