1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HE1G Type Grip Switch

HE1G Type Grip Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,033.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ergonomically-designed grip. A grip-type enable switch with two three-position enable switches inside.

 
Part Number
HE1G-20MBSALE
HE1G-20MESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional push-button switch Contact configuration

฿ 8,033.34

฿ 4,820.81

SWITCH UNIT 1 Piece(s) Same day Momentary type pushbutton switch (2NO:AB6M-M2PB)

฿ 9,640.00

฿ 5,784.96

SWITCH UNIT 1 Piece(s) Same day Push-button switch for emergency stop (2NC: HA1E-V2S2R type)

Loading...

  1. 1

Basic Information

Current Capacity at VAC 125(A) 3 Current Capacity at VDC 30(A) 2 Protective structure (IP) IP65
3-position switch contact configuration 2 contacts Monitor switch/monitor circuit contact configuration NA Rubber Cover Silicone rubber/ yellow
Conforming wire size(mm2) 0.14 to 1.5