(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connector that enables easy connection by simply pushing a wire up with a general-purpose tool.
[Features]
·Compatible cable coating outer diameter is 0.6 to 1.6 mm. Compatible with most sensors.
·Connection is possible with a simple tool.
·Compact (2.0 mm pitch) connector.
·2-point contact structure has achieved good contact stability.
·The cable range can be identified by the color of the housing.
·The smart lock shape makes the lock sound "clear" when mating.
[Applications]
·Semiconductors, LCD manufacturing equipment, testing equipment, transport equipment.
In addition to 4-pin connectors that comply with the e-CON standard, 3- to 8-pin types and right-angle types (3, 4-pin) are available.
Product image
Electrical characteristics
Terminal features
Connection features
Mechanical attachments
Usage conditions
Operations/Applications
Identification marking
Industry standard
Mounting features
Outline drawing 1
Drawing 2
Drawing 3
Drawing 4
Number of Positions NO. of Pos. | Dimensions (Dimensions) | Part Number (Part number) | |||||||
---|---|---|---|---|---|---|---|---|---|
Hold housing color (Hold housing color) | |||||||||
N | A | B | C | D | Yellow (Yellow) | Red (Red) | Blue (Blue) | Green (Green) | |
3 | 2 | 4 | 5.75 | 13.8 | 6.9 | 1746741-3 | 1-1746741-3 | 2-1746741-3 | 4-1746741-3 |
4 | 3 | 6 | 6.75 | 15.8 | 8.9 | 1746741-4 | 1-1746741-4 | 2-1746741-4 | 4-1746741-4 |
6 | 5 | 10 | 8.75 | 19.8 | 12.9 | 1746741-6 | 1-1746741-6 | 2-1746741-6 | 4-1746741-6 |
8 | 7 | 14 | 10.75 | 23.8 | 16.9 | 1746741-8 | 1-1746741-8 | 2-1746741-8 | 4-1746741-8 |
Outline drawing 1
Drawing 2
Drawing 3
Drawing 4
Number of Positions NO. of Pos. | Dimensions (Dimensions) | Part Number (Part number) | |||||||
---|---|---|---|---|---|---|---|---|---|
Hold housing color (Hold housing color) | |||||||||
N | A | B | C | Yellow (Yellow) | Red (Red) | Blue (Blue) | Orange (Orange) | Green (Green) | |
3 | 2 | 14.1 | 4 | 7.2 | 1473562-3 | 1-1473562-3 | 2-1473562-3 | 3-1473562-3 | 4-1473562-3 |
4 | 3 | 16.1 | 6 | 9.2 | 1473562-4 | 1-1473562-4 | 2-1473562-4 | 3-1473562-4 | 4-1473562-4 |
5* | 5 | 20.1 | 10 | 13.2 | 1473562-5 | 1-1473562-5 | 2-1473562-5 | 3-1473562-5 | 4-1473562-5 |
6 | 5 | 20.1 | 10 | 13.2 | 1473562-6 | 1-1473562-6 | 2-1473562-6 | 3-1473562-6 | 4-1473562-6 |
7* | 7 | 24.1 | 14 | 17.2 | 1473562-7 | 1-1473562-7 | 2-1473562-7 | 3-1473562-7 | 4-1473562-7 |
8 | 7 | 24.1 | 14 | 17.2 | 1473562-8 | 1-1473562-8 | 2-1473562-8 | 3-1473562-8 | 4-1473562-8 |
^*For 5 and 7 pins, contacts are not attached to circuit numbers of 6 and 8.
Part Number |
---|
1473562-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Features | Material | Insulation coating outer diameter (mm) | Finish | Product Category | Housing | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 175.24 | CONNECTOR | 2 Piece(s) | Available | 3 Day(s) | 10 | Male | 8 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 1.0 to 1.15 | Nickel | Connector for electrical wires | Color: yellow | 20 |
Loading...
Connector Shape | Square shape | Connector series initials | P/Q/R | P/Q/R | RITS |
---|---|---|---|---|---|
Rated Voltage(V) | DC32 |
Please check the type/dimensions/specifications of the part 1473562-8 in the RITS Interconnection System Connector series.
Part Number |
---|
1-1473562-4 |
1473562-3 |
1473562-6 |
1473565-3 |
1473565-4 |
1473565-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Features | Material | Insulation coating outer diameter (mm) | Finish | Product Category | Housing | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.51 | 2 Piece(s) | 3 Day(s) | 10 | Male | 4 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 0.9 to 1.0 | Nickel | Connector for electrical wires | Color: red | 31 | ||
฿ 128.77 | 1 Piece(s) | Same day | 10 | Male | 3 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 1.0 to 1.15 | Nickel | Connector for electrical wires | Color: yellow | 36 | ||
฿ 1,745.98 | 1 Piece(s) | Same day | 10 | Male | 6 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 1.0 to 1.15 | Nickel | Connector for electrical wires | Color: yellow | 25 | ||
฿ 62.48 | 4 Piece(s) | Available | 3 Day(s) | 10 | Female | 3 | For PCB | 3 | Solder | NA | Phosphor bronze copper alloy | - | Nickel | Circuit board mount header | Vertical 1-column type | 35 | |
฿ 103.62 | 2 Piece(s) | Available | 3 Day(s) | 10 | Female | 4 | For PCB | 3 | Solder | NA | Phosphor bronze copper alloy | - | Nickel | Circuit board mount header | Vertical 1-column type | 30 | |
฿ 91.42 | 1 Piece(s) | Same day | 10 | Female | 6 | For PCB | 3 | Solder | NA | Phosphor bronze copper alloy | - | Nickel | Circuit board mount header | Vertical 1-column type | 24 |
How can we improve?
How can we improve?