1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sudare Type OKIFLEX

Sudare Type OKIFLEX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,495.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat cable that is ideal for fixed wiring inside complicated console layouts. Bonded and un-bonded sections occur at regular intervals along the length of the cores (bonded 30 mm / un-bonded 70 mm; color variant: bonded 30 mm / un-bonded 30 mm).

[Features]
• Similar to bridge-type OKIFLEX but cores have precisely bonded and un-bonded sections at constant intervals along the cable length
• Environmentally friendly product
• No brominated flame retardants (PBDE, PBB) or heavy metals such as Pb, Cr6+, Cd, or Hg in the insulating material

Part Number
FLEX-S4 40-7/0.127 3030 2651-61
FLEX-S-34-7/0.127-7030-2651P-61
FLEX-S-50-7/0.127-7030-2651P-61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Cores
(Core)
Overall Width
(mm)
Center line color scheme Center line coloring scheme overview

฿ 6,495.62

CABLE 1 Piece(s) Same day 4050.8Brown - red - orange - yellow - green - blue - purple - gray - white - blackRepeat for 10 colors

฿ 8,115.86

CABLE 1 Piece(s) 5 Day(s) 3443.21st core wire = red, 5nth core wire = green, others = gray-

฿ 10,060.37

CABLE 1 Piece(s) 5 Day(s) 5063.51st core wire = red, 5nth core wire = green, others = gray-

Loading...

  1. 1
 

Basic Information

Overall Length(m) 61 AWG size(AWG) 28 Rated Voltage 300V
Shield NA Representative Standard UL Insulation body materials Soft Vinyl Chloride