1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Stage Filter for Switched-Mode Power Supply Outlet, SNR Series (Part Number)

NOISE FILTER

1-Stage Filter for Switched-Mode Power Supply Outlet, SNR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 644.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [A Large Discount Is Now Available for In-stock Items Only.]
    For customers in Japan, the former RoHS product with the same specifications is a bargain.
    Click here for applicable products
     * You can narrow down the target products in bargain item "target products" by the narrowing conditions at the bottom left.
     * The products subject to discount are the former RoHS compliant products (6-substance compliant products). 
     * Only products whose model number is "-R6" at the end are eligible.
     * Available while supplies last.

Product Description

Ideal for power supply filters for analog circuits that use switched-mode power supplies.

Part Number
SNR-10-223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 644.59

NOISE FILTER 1 Piece(s) 13 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 10 Mounting Method Fasten With Screws Safety standards UL / CUL / TUV / CSA
D(mm) 117 W(mm) 52 H(mm) 35