In-Line Type Ribbon Cable Connector (HIF3B Relay Type)

Caution
Product Description
MIL Standard compliant in-line type ribbon cable connector.
[Features]
· Can be used for cable-to-cable in-device wiring.
· Compatible with HIF3A Series sockets as well, not to mention HIF3B Series.
· The compatible cable is <UL2651> AWG#28 ribbon cable (7-core/0.127 mm, jacket diameter of 0.8 to 1.0 mm).
In-line Type Ribbon Cable Connector (HIF3B Relay Type)

HIF3BA-PD Series
Specifications of HIF3BA-PD Series In-Line Male Connector For ID
Product Standards
| Rating | Rated current: 1 A Rated voltage: 200 V AC | Operating temperature range: -55 to +85°C (Note 1) Operating humidity range: 40 to 80% | Storage temperature range -10 to +60°C (Note 2) Storage humidity range 40 to 70% (Note 2) |
|---|
| Item | Standard | Conditions |
|---|---|---|
| 1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC |
| 2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC rms for 1 min. |
| 3. Contact resistance | 15 mΩ or less | Measure at 0.1 A |
| 4. Vibration resistance | There shall be no electrical discontinuity for 1 μs or greater. | 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours |
| 5. Humidity resistance | Insulation resistance: 1,000 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours |
| 6. Temperature cycle | There shall be no cracking or abnormalities with any of the parts. | (-65°C: 30 mins. > 15 to 35°C: Max. 5 mins. > 125°C: 30 mins. > 15 to 35°C: Max. 5 mins.) 5 cycles |
| 7. Durability (Mating / Un-mating) | Contact resistance: 15 mΩ or less | 500 times |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature range and humidity range covers non-conducting condition of installed connectors in storage, shipment or during transportation.
Materials
| Part Name | Materials | Finish | Note |
|---|---|---|---|
| Insulator | PBT resin | Black | UL94V-0 |
| Plug contact | Beryllium copper | Nickel plating + gold plating | - |
Product Outline Drawing And Dimensions
Plug

Plug

HIF3BA-PD Series In-Line Male Connector For ID dimensional drawing
- (Note 1) (Note 2): Because the number of slots with polarity vary depending on the product, contact VONA Customer Service (0120-343-256) for details. Only the 10-contact model does not have a polarity key mounting section.
- (Note 3): Dimensions shown in parentheses are for 60- and 64-contact models.
- (Note 4): Be aware that although the lock shape of the HIF3BAE-60PD-2.54R-MC is partially different, its only mating partner is HIF3A.
Connection Method

When using with cable such as twisted cable or slitted cable, because the cable pitch may differ slightly depending on the cable manufacturer, it may not be possible to complete wiring. In such cases, please contact the cable manufacturer.
AO Type

Front view

Side cross-sectional view
BO Type

Front view

Side cross-sectional view
CO Type

Front view

Side cross-sectional view
DO Type

Front view

Side cross-sectional view