1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RTEN-D Series

RTEN-D Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,564.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile three-phase filter with a wide range of current variations (DIN D rail mounting type)

 
Part Number
RTEN-5006D
RTEN-5010D
RTEN-5020D
RTEN-5030D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension width
(mm)
Dimension depth
(mm)

฿ 3,200.56

NOISE FILTER 1 Piece(s) 5 Day(s) 612063

฿ 2,564.18

NOISE FILTER 1 Piece(s) 5 Day(s) 1012063

฿ 2,865.88

NOISE FILTER 1 Piece(s) 5 Day(s) 2014070

฿ 3,863.33

NOISE FILTER 1 Piece(s) Same day 3014070

Loading...

  1. 1

Basic Information

Circuit Configuration Three-Phase Mounting Method DIN rail/Screw retention Wiring Method Terminal Block
Representative Standard UL Dimension vertical(mm) 42 Other standards EN