1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RSHN-D Series

RSHN-D Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,143.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High damping type with a focus on various variations and functionality single-phase filter (DIN rail mounting type)

 
Part Number
RSHN-2003D
RSHN-2006D
RSHN-2010D
RSHN-2016D
RSHN-2020D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension width
(mm)

฿ 1,210.84

NOISE FILTER 1 Piece(s) 5 Day(s) 398

฿ 1,143.24

NOISE FILTER 1 Piece(s) Available 5 Day(s) 698

฿ 1,767.00

NOISE FILTER 1 Piece(s) Same day 1098

฿ 2,431.67

NOISE FILTER 1 Piece(s) Same day 16127

฿ 2,303.36

NOISE FILTER 1 Piece(s) 5 Day(s) 20127

Loading...

  1. 1

Basic Information

Circuit Configuration Single-Phase Mounting Method DIN rail/Screw retention Wiring Method Terminal Block
Representative Standard UL / CSA Dimension vertical(mm) 35 Dimension depth(mm) 52
Other standards EN