(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General purpose single-phase filter with a focus on various variations and functionality (DIN rail mounting type)
Part Number |
---|
RSEN-2003D |
RSEN-2006D |
RSEN-2010D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 907.13 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | 3 | ||
฿ 1,000.39 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | 6 | ||
฿ 968.27 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | 10 |
Loading...
Circuit Configuration | Single-Phase | Mounting Method | DIN rail/Screw retention | Wiring Method | Terminal Block |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Dimension vertical(mm) | 35 | Dimension width(mm) | 87 |
Dimension depth(mm) | 52 | Other standards | EN |
How can we improve?
How can we improve?