1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RSAN-D Series (Part Number)

NOISE FILTER

RSAN-D Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,138.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose single-phase filters compatible with high-voltage pulse.RSEN The amorphous core is adopted in the common mode coil magnetic core of the series, it is effective in preventing malfunction of equipment. (DIN rail mounting compatible type)

 
Part Number
RSAN-2010D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,138.67

NOISE FILTER 1 Piece(s) Available 5 Day(s)

Loading...

  1. 1

Basic Information

Circuit Configuration Single-Phase Rated Current(A) 10 Mounting Method DIN rail/Screw retention
Wiring Method Terminal Block Representative Standard UL / CSA Dimension vertical(mm) 35
Dimension width(mm) 87 Dimension depth(mm) 52 Other standards EN

Please check the type/dimensions/specifications of the part RSAN-2010D in the RSAN-D Series series.